How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AG: | 7.5 |
| U: | 0.875 in | B: | 8.12 |
| AE2: | 0.36 | F: | 4 |
| AD: | 6.53 | L1: | 9.82 in |
| AJ: | 7.25 | AK: | 8.5 |
| D: | 3.25 | Center Distance (in): | 3 in |
| V: | 2.51 in | BE1: | 0.5 in |
| AE1: | 0.6 | G: | 2 |
| L: | 6.57 in | BD: | 9 |
| T: | 1.5 | C: | 8.88 in |
| I: | 4.84 in |
Technical Specifications
| Ratio: | 25:1 | Output RPM: | 70 |
| Assembly: | HM-2 | Bore Code: | 24 |
| Gear Type: | Worm | Output Diameter (in): | 1.5 in |
| Service Factor: | 1 | Output Key: | 3/8 x 3.00 |
| Ratio Range: | 25:1 | Output Shaft: | Hollow Bore |
| Model Code: | HM230 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2574 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 3 | Input Diameter (in): | 0.875 in |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 180TC |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 2.768 |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

