How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.5 | L1: | 9.82 in |
| AE2: | 0.36 | BE1: | 0.5 in |
| AJ: | 7.25 | C: | 8.88 in |
| G: | 2 | AE1: | 0.6 |
| B: | 8.12 | BD: | 9 |
| D: | 3.25 | I: | 4.84 in |
| AG: | 7.5 | AD: | 6.53 |
| L: | 6.57 in | U: | 0.875 in |
| BF: | 0.53 | AK: | 8.5 |
| V: | 2.51 in | F: | 4 |
| Center Distance (in): | 3 in |
Technical Specifications
| Thrust Rating - output shaft: | 2574 | Ratio Range: | 25:1 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Input RPM: | 1,750 | Center Distance (in): | 3 |
| Gear Type: | Worm | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.5 in | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 2.768 | Input Diameter (in): | 0.875 in |
| Assembly: | HM-2 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output RPM: | 70 |
| Bore Code: | 24 | Service Factor: | 1 |
| Model Code: | HM230 | Ratio: | 25:1 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 210TC |
| Output Shaft Assembly Code: | 2 | Output Key: | 3/8 x 3.00 |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

