How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8.88 in | T: | 1.5 |
| F: | 4 | L1: | 9.82 in |
| I: | 4.84 in | BF: | 0.53 |
| B: | 8.12 | L: | 6.57 in |
| AJ: | 7.25 | BD: | 9 |
| AG: | 7.5 | U: | 0.875 in |
| G: | 2 | Center Distance (in): | 3 in |
| D: | 3.25 | AE2: | 0.36 |
| AK: | 8.5 | AE1: | 0.6 |
| AD: | 6.53 | V: | 2.51 in |
| BE1: | 0.5 in |
Technical Specifications
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Model Code: | HM230 | Bore Code: | 24 |
| Output Shaft Assembly Code: | 2 | Ratio: | 25:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.5 in |
| Center Distance (in): | 3 | Assembly: | HM-2 |
| Input HP @ 1750 RPM: | 2.768 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Ratio Range: | 25:1 | Thrust Rating - output shaft: | 2574 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 210TC |
| Output Key: | 3/8 x 3.00 | Output RPM: | 70 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

