Grove Gear HM230-25-2-1.500-56C-L3
Part #:HM230-25-2-1.500-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 8.82 | F: | 4 |
| AE1: | 0.6 | T: | 1.5 |
| U: | 0.875 in | BD: | 5.88 |
| I: | 4.84 in | AG: | 7.5 |
| AJ: | 5.88 | AD: | 6.53 |
| AK: | 4.5 | Center Distance (in): | 3 in |
| D: | 3.25 | G: | 2 |
| AE2: | 0.36 | BF: | 0.41 |
| V: | 2.51 in | B: | 8.12 |
| L: | 6.57 in | C: | 8.88 in |
| BE: | 0.38 in |
Technical Specifications
| Ratio: | 25:1 | Model Code: | HM230 |
| Service Factor: | 1 | Center Distance (in): | 3 |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Ratio Range: | 25:1 | Output RPM: | 70 |
| Input HP @ 1750 RPM: | 2.768 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.5 in |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Bore Code: | 24 | Gear Type: | Worm |
| Output Key: | 3/8 x 3.00 | Assembly: | HM-2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 2574 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

