How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.5 | AD: | 6.53 |
| I: | 4.84 in | D: | 3.25 |
| BD: | 5.88 | C: | 8.88 in |
| AE2: | 0.36 | T: | 1.625 |
| G: | 2 | L: | 6.57 in |
| BE: | 0.38 in | LM: | 8.82 |
| AK: | 4.5 | BF: | 0.41 |
| U: | 0.875 in | AE1: | 0.6 |
| F: | 4 | B: | 8.12 |
| AJ: | 5.88 | V: | 2.51 in |
| Center Distance (in): | 3 in |
Technical Specifications
| Output Diameter (in): | 1.625 in | Bore Code: | 26 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Ratio Range: | 25:1 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 3/8 x 3.00 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 140TC |
| Assembly: | HM-2 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Model Code: | HM230 |
| Ratio: | 25:1 | Input HP @ 1750 RPM: | 2.768 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Center Distance (in): | 3 | Output RPM: | 70 |
| Shaft Seal Material: | Viton | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Thrust Rating - output shaft: | 2574 |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

