How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AJ: | 5.88 |
| U: | 0.875 in | F: | 4 |
| L: | 6.57 in | AK: | 4.5 |
| I: | 4.84 in | Center Distance (in): | 3 in |
| AG: | 7.5 | G: | 2 |
| B: | 8.12 | AE2: | 0.36 |
| BD: | 5.88 | LM: | 8.82 |
| T: | 1.625 | C: | 8.88 in |
| AD: | 6.53 | V: | 2.51 in |
| BF: | 0.41 | D: | 3.25 |
| AE1: | 0.6 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 2 |
| Assembly: | HM-2 | Motor Frame Size: | 140TC |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 70 |
| Output Key: | 3/8 x 3.00 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Model Code: | HM230 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.875 in | Thrust Rating - output shaft: | 2574 |
| Center Distance (in): | 3 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 2.768 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Ratio: | 25:1 |
| Ratio Range: | 25:1 | Input RPM: | 1,750 |
| Bore Code: | 26 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.625 in | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

