How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | L1: | 9.82 in |
| I: | 4.84 in | AG: | 7.5 |
| AE2: | 0.36 | V: | 2.51 in |
| BF: | 0.53 | T: | 1.625 |
| F: | 4 | C: | 8.88 in |
| AE1: | 0.6 | L: | 6.57 in |
| U: | 0.875 in | D: | 3.25 |
| B: | 8.12 | BE1: | 0.5 in |
| AK: | 8.5 | BD: | 9 |
| G: | 2 | AD: | 6.53 |
| Center Distance (in): | 3 in |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 2.768 | Center Distance (in): | 3 |
| Service Factor: | 1 | Bore Code: | 26 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.625 in |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Ratio: | 25:1 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Output Key: | 3/8 x 3.00 | Model Code: | HM230 |
| Ratio Range: | 25:1 | Thrust Rating - output shaft: | 2574 |
| Motor Frame Size: | 180TC | Assembly: | HM-2 |
| Input RPM: | 1,750 | Output RPM: | 70 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

