How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | D: | 3.25 |
| AE2: | 0.36 | AG: | 7.5 |
| L1: | 9.82 in | AD: | 6.53 |
| BD: | 9 | T: | 1.625 |
| B: | 8.12 | BF: | 0.53 |
| AE1: | 0.6 | Center Distance (in): | 3 in |
| G: | 2 | L: | 6.57 in |
| AJ: | 7.25 | U: | 0.875 in |
| C: | 8.88 in | F: | 4 |
| I: | 4.84 in | V: | 2.51 in |
| BE1: | 0.5 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Output RPM: | 70 |
| Center Distance (in): | 3 | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Output Diameter (in): | 1.625 in |
| Thrust Rating - output shaft: | 2574 | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 2.768 | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 25:1 | Bore Code: | 26 |
| Input RPM: | 1,750 | Output Key: | 3/8 x 3.00 |
| Output Shaft Assembly Code: | 2 | Model Code: | HM230 |
| Assembly: | HM-2 | Housing Material: | Cast Iron |
| Ratio: | 25:1 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

