How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.6 | G: | 2 |
| B: | 8.12 | BF: | 0.41 |
| V: | 2.51 in | C: | 8.88 in |
| LM: | 8.82 | T: | 1.625 |
| AJ: | 5.88 | F: | 4 |
| U: | 0.875 in | AD: | 6.53 |
| BD: | 5.88 | D: | 3.25 |
| L: | 6.57 in | AG: | 7.5 |
| Center Distance (in): | 3 in | I: | 4.84 in |
| AK: | 4.5 | BE: | 0.38 in |
| AE2: | 0.36 |
Technical Specifications
| Ratio Range: | 25:1 | Input HP @ 1750 RPM: | 2.768 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 2574 | Product Type: | Right Angle |
| Output RPM: | 70 | Output Key: | 3/8 x 3.00 |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 3 |
| Ratio: | 25:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM230 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.625 in |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Bore Code: | 26 |
| Service Factor: | 1 | Assembly: | HM-2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

