How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | BF: | 0.41 |
| AK: | 4.5 | AG: | 7.5 |
| T: | 1.625 | U: | 0.875 in |
| AJ: | 5.88 | BE: | 0.38 in |
| AD: | 6.53 | C: | 8.88 in |
| AE2: | 0.36 | D: | 3.25 |
| AE1: | 0.6 | LM: | 8.82 |
| B: | 8.12 | G: | 2 |
| I: | 4.84 in | Center Distance (in): | 3 in |
| F: | 4 | V: | 2.51 in |
| BD: | 5.88 |
Technical Specifications
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 3 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Ratio Range: | 25:1 | Ratio: | 25:1 |
| Output RPM: | 70 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Model Code: | HM230 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Output Key: | 3/8 x 3.00 | Reducer: | Worm - Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 2.768 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.625 in |
| Thrust Rating - output shaft: | 2574 | Gear Type: | Worm |
| Assembly: | HM-2 | No. of Gear Reductions: | Single |
| Bore Code: | 26 | Input Diameter (in): | 0.875 in |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

