How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | L: | 6.57 in |
| F: | 4 | AJ: | 7.25 |
| BD: | 9 | AE2: | 0.36 |
| G: | 2 | D: | 3.25 |
| AG: | 7.5 | BE1: | 0.5 in |
| AD: | 6.53 | I: | 4.84 in |
| Center Distance (in): | 3 in | B: | 8.12 |
| C: | 8.88 in | V: | 2.51 in |
| AE1: | 0.6 | U: | 0.875 in |
| L1: | 9.82 in | T: | 1.688 |
| BF: | 0.53 |
Technical Specifications
| Bore Code: | 27 | Thrust Rating - output shaft: | 2574 |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Output RPM: | 70 | Shaft Seal Material: | Viton |
| Ratio Range: | 25:1 | Ratio: | 25:1 |
| Service Factor: | 1 | Output Diameter (in): | 1.688 in |
| Input HP @ 1750 RPM: | 2.768 | Center Distance (in): | 3 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Assembly: | HM-2 |
| Output Key: | 3/8 x 3.00 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Motor Frame Size: | 180TC |
| Model Code: | HM230 | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

