How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | D: | 3.25 |
| U: | 0.875 in | AG: | 7.5 |
| L: | 6.57 in | AK: | 8.5 |
| AJ: | 7.25 | BE1: | 0.5 in |
| V: | 2.51 in | AE2: | 0.36 |
| Center Distance (in): | 3 in | I: | 4.84 in |
| B: | 8.12 | L1: | 9.82 in |
| BF: | 0.53 | C: | 8.88 in |
| AE1: | 0.6 | F: | 4 |
| AD: | 6.53 | G: | 2 |
| T: | 1.688 |
Technical Specifications
| Service Factor: | 1 | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Motor Frame Size: | 210TC |
| Output RPM: | 70 | Output Diameter (in): | 1.688 in |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 2 |
| Model Code: | HM230 | Input HP @ 1750 RPM: | 2.768 |
| Assembly: | HM-2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 3 | Shaft Seal Material: | Viton |
| Ratio Range: | 25:1 | Output Key: | 3/8 x 3.00 |
| Bore Code: | 27 | Ratio: | 25:1 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Thrust Rating - output shaft: | 2574 | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

