Grove Gear HM230-25-2-1.750-140TC-L1
Part #:HM230-25-2-1.750-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | F: | 4 |
| BE: | 0.38 in | LM: | 8.82 |
| Center Distance (in): | 3 in | AE1: | 0.6 |
| AG: | 7.5 | AE2: | 0.36 |
| B: | 8.12 | V: | 2.51 in |
| D: | 3.25 | BF: | 0.41 |
| AK: | 4.5 | G: | 2 |
| C: | 8.88 in | I: | 4.84 in |
| U: | 0.875 in | AJ: | 5.88 |
| AD: | 6.53 | L: | 6.57 in |
| T: | 1.75 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Output Key: | 3/8 x 3.00 | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 25:1 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 2.768 |
| Output RPM: | 70 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.75 in | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM230 |
| Service Factor: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2574 | Bore Code: | 28 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Center Distance (in): | 3 |
| Assembly: | HM-2 | Ratio: | 25:1 |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

