Grove Gear HM230-25-2-1.750-140TC-L2
Part #:HM230-25-2-1.750-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | B: | 8.12 |
| LM: | 8.82 | BE: | 0.38 in |
| AJ: | 5.88 | G: | 2 |
| I: | 4.84 in | F: | 4 |
| L: | 6.57 in | T: | 1.75 |
| AE2: | 0.36 | AE1: | 0.6 |
| BD: | 5.88 | Center Distance (in): | 3 in |
| AD: | 6.53 | V: | 2.51 in |
| AG: | 7.5 | BF: | 0.41 |
| D: | 3.25 | U: | 0.875 in |
| C: | 8.88 in |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.75 in |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 25:1 |
| Assembly: | HM-2 | Input RPM: | 1,750 |
| Model Code: | HM230 | Housing Material: | Cast Iron |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 28 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3 |
| Thrust Rating - output shaft: | 2574 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 2.768 | Output Key: | 3/8 x 3.00 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Ratio: | 25:1 |
| Output RPM: | 70 | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

