Grove Gear HM230-25-2-1.750-140TC-L3
Part #:HM230-25-2-1.750-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | Center Distance (in): | 3 in |
| AE2: | 0.36 | I: | 4.84 in |
| BE: | 0.38 in | AE1: | 0.6 |
| BF: | 0.41 | BD: | 5.88 |
| AG: | 7.5 | G: | 2 |
| F: | 4 | L: | 6.57 in |
| LM: | 8.82 | B: | 8.12 |
| C: | 8.88 in | V: | 2.51 in |
| U: | 0.875 in | AJ: | 5.88 |
| AD: | 6.53 | T: | 1.75 |
| D: | 3.25 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Thrust Rating - output shaft: | 2574 | Reducer: | Worm - Right Angle |
| Ratio Range: | 25:1 | Gear Type: | Worm |
| Model Code: | HM230 | Output Key: | 3/8 x 3.00 |
| Service Factor: | 1 | Ratio: | 25:1 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Output RPM: | 70 |
| Assembly: | HM-2 | Input HP @ 1750 RPM: | 2.768 |
| Bore Code: | 28 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.75 in | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

