Grove Gear HM230-25-2-1.938-140TC-L2
Part #:HM230-25-2-1.938-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | AG: | 7.5 |
| AE1: | 0.6 | C: | 8.88 in |
| AE2: | 0.36 | AK: | 4.5 |
| L: | 6.57 in | I: | 4.84 in |
| U: | 0.875 in | LM: | 8.82 |
| Center Distance (in): | 3 in | BE: | 0.38 in |
| D: | 3.25 | V: | 2.51 in |
| AJ: | 5.88 | AD: | 6.53 |
| BD: | 5.88 | F: | 4 |
| B: | 8.12 | BF: | 0.41 |
| T: | 1.938 |
Technical Specifications
| Input HP @ 1750 RPM: | 2.768 | Service Factor: | 1 |
| Output RPM: | 70 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Ratio: | 25:1 | Motor Frame Size: | 140TC |
| Center Distance (in): | 3 | Output Key: | 1/2 X 3.38 |
| Output Shaft Assembly Code: | 2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Assembly: | HM-2 |
| Output Diameter (in): | 1.938 in | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Thrust Rating - output shaft: | 2574 |
| Ratio Range: | 25:1 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Model Code: | HM230 | Bore Code: | 31 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

