Grove Gear HM230-25-2-1.938-140TC-L3
Part #:HM230-25-2-1.938-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AG: | 7.5 |
| AJ: | 5.88 | L: | 6.57 in |
| C: | 8.88 in | AE2: | 0.36 |
| D: | 3.25 | Center Distance (in): | 3 in |
| V: | 2.51 in | I: | 4.84 in |
| BE: | 0.38 in | LM: | 8.82 |
| AK: | 4.5 | T: | 1.938 |
| U: | 0.875 in | AE1: | 0.6 |
| F: | 4 | G: | 2 |
| BD: | 5.88 | AD: | 6.53 |
| B: | 8.12 |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Output RPM: | 70 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 31 |
| Motor Frame Size: | 140TC | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Thrust Rating - output shaft: | 2574 |
| Input HP @ 1750 RPM: | 2.768 | Ratio: | 25:1 |
| Service Factor: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3 |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.938 in | Product Type: | Right Angle |
| Ratio Range: | 25:1 | Shaft Seal Material: | Viton |
| Assembly: | HM-2 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.875 in | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Model Code: | HM230 |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

