Grove Gear HM230-25-2-1.938-140TC-L4
Part #:HM230-25-2-1.938-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | AD: | 6.53 |
| Center Distance (in): | 3 in | T: | 1.938 |
| LM: | 8.82 | BF: | 0.41 |
| AE1: | 0.6 | BE: | 0.38 in |
| AJ: | 5.88 | G: | 2 |
| B: | 8.12 | BD: | 5.88 |
| F: | 4 | AE2: | 0.36 |
| AK: | 4.5 | V: | 2.51 in |
| C: | 8.88 in | I: | 4.84 in |
| AG: | 7.5 | L: | 6.57 in |
| D: | 3.25 |
Technical Specifications
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.938 in | Product Type: | Right Angle |
| Ratio Range: | 25:1 | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 70 | Input HP @ 1750 RPM: | 2.768 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Thrust Rating - output shaft: | 2574 | Ratio: | 25:1 |
| Input RPM: | 1,750 | Bore Code: | 31 |
| Motor Frame Size: | 140TC | Center Distance (in): | 3 |
| Model Code: | HM230 | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Assembly: | HM-2 |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

