Grove Gear HM230-25-2-1.938-180TC
Part #:HM230-25-2-1.938-180TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8.88 in | BF: | 0.53 |
| T: | 1.938 | AG: | 7.5 |
| AJ: | 7.25 | AE1: | 0.6 |
| L1: | 9.82 in | L: | 6.57 in |
| BD: | 9 | AE2: | 0.36 |
| V: | 2.51 in | Center Distance (in): | 3 in |
| D: | 3.25 | AD: | 6.53 |
| B: | 8.12 | I: | 4.84 in |
| BE1: | 0.5 in | AK: | 8.5 |
| U: | 0.875 in | F: | 4 |
| G: | 2 |
Technical Specifications
| Model Code: | HM230 | Input HP @ 1750 RPM: | 2.768 |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 3 | Output RPM: | 70 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.938 in |
| Reducer: | Worm - Right Angle | Ratio: | 25:1 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Service Factor: | 1 | Assembly: | HM-2 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | 2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Thrust Rating - output shaft: | 2574 | Output Key: | 1/2 X 3.38 |
| Product Type: | Right Angle | Ratio Range: | 25:1 |
| Input Style: | Flexible Coupling Input | Bore Code: | 31 |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

