Grove Gear HM230-25-2-1.938-180TC-L9
Part #:HM230-25-2-1.938-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | I: | 4.84 in |
| BE1: | 0.5 in | AK: | 8.5 |
| AE2: | 0.36 | AE1: | 0.6 |
| G: | 2 | T: | 1.938 |
| U: | 0.875 in | F: | 4 |
| AG: | 7.5 | V: | 2.51 in |
| AD: | 6.53 | BD: | 9 |
| Center Distance (in): | 3 in | L: | 6.57 in |
| C: | 8.88 in | AJ: | 7.25 |
| L1: | 9.82 in | B: | 8.12 |
| D: | 3.25 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 1/2 X 3.38 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.938 in |
| Ratio: | 25:1 | Output Shaft Direction: | 2 |
| Input Style: | Flexible Coupling Input | Output RPM: | 70 |
| Assembly: | HM-2 | Housing Material: | Cast Iron |
| Ratio Range: | 25:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 2.768 |
| Model Code: | HM230 | Gear Type: | Worm |
| Bore Code: | 31 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 180TC | Center Distance (in): | 3 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 2574 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

