How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | L: | 6.57 in |
| T: | 1.938 | AE1: | 0.6 |
| BD: | 9 | B: | 8.12 |
| D: | 3.25 | V: | 2.51 in |
| F: | 4 | BE1: | 0.5 in |
| AD: | 6.53 | Center Distance (in): | 3 in |
| BF: | 0.53 | L1: | 9.82 in |
| AK: | 8.5 | AE2: | 0.36 |
| AJ: | 7.25 | U: | 0.875 in |
| G: | 2 | C: | 8.88 in |
| AG: | 7.5 |
Technical Specifications
| Output Diameter (in): | 1.938 in | Center Distance (in): | 3 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 2.768 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Model Code: | HM230 | Ratio Range: | 25:1 |
| Output Shaft Assembly Code: | 2 | Assembly: | HM-2 |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 31 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Ratio: | 25:1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 2574 | Motor Frame Size: | 210TC |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output RPM: | 70 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

