Grove Gear HM230-25-2-1.938-56C-L1
Part #:HM230-25-2-1.938-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | C: | 8.88 in |
| AG: | 7.5 | I: | 4.84 in |
| L: | 6.57 in | Center Distance (in): | 3 in |
| LM: | 8.82 | B: | 8.12 |
| F: | 4 | AK: | 4.5 |
| BF: | 0.41 | AE2: | 0.36 |
| AJ: | 5.88 | BE: | 0.38 in |
| AE1: | 0.6 | G: | 2 |
| D: | 3.25 | BD: | 5.88 |
| T: | 1.938 | AD: | 6.53 |
| V: | 2.51 in |
Technical Specifications
| Gear Type: | Worm | Service Factor: | 1 |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 3 | Reducer: | Worm - Right Angle |
| Output RPM: | 70 | Input Diameter (in): | 0.875 in |
| Ratio Range: | 25:1 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 2.768 | Model Code: | HM230 |
| Output Diameter (in): | 1.938 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Assembly: | HM-2 |
| Thrust Rating - output shaft: | 2574 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 31 | Housing Material: | Cast Iron |
| Ratio: | 25:1 | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

