Grove Gear HM230-25-2-1.938-56C-L3
Part #:HM230-25-2-1.938-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | V: | 2.51 in |
| BF: | 0.41 | AG: | 7.5 |
| I: | 4.84 in | G: | 2 |
| C: | 8.88 in | D: | 3.25 |
| B: | 8.12 | AJ: | 5.88 |
| Center Distance (in): | 3 in | BE: | 0.38 in |
| AE1: | 0.6 | F: | 4 |
| AD: | 6.53 | T: | 1.938 |
| AK: | 4.5 | LM: | 8.82 |
| U: | 0.875 in | AE2: | 0.36 |
| L: | 6.57 in |
Technical Specifications
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.938 in |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 2 |
| Model Code: | HM230 | Ratio Range: | 25:1 |
| Ratio: | 25:1 | Bore Code: | 31 |
| Center Distance (in): | 3 | Input Diameter (in): | 0.875 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Assembly: | HM-2 | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 2.768 | Output RPM: | 70 |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2574 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

