Grove Gear HM230-25-2-1.938-56C-L9
Part #:HM230-25-2-1.938-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.5 | AE2: | 0.36 |
| U: | 0.875 in | AE1: | 0.6 |
| I: | 4.84 in | T: | 1.938 |
| Center Distance (in): | 3 in | V: | 2.51 in |
| L: | 6.57 in | B: | 8.12 |
| F: | 4 | BD: | 5.88 |
| AK: | 4.5 | BF: | 0.41 |
| LM: | 8.82 | BE: | 0.38 in |
| AD: | 6.53 | D: | 3.25 |
| AJ: | 5.88 | G: | 2 |
| C: | 8.88 in |
Technical Specifications
| Ratio: | 25:1 | Bore Code: | 31 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 2574 | Shaft Seal Material: | Viton |
| Model Code: | HM230 | No. of Gear Reductions: | Single |
| Assembly: | HM-2 | Motor Frame Size: | 56C |
| Output RPM: | 70 | Service Factor: | 1 |
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 2.768 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 25:1 | Center Distance (in): | 3 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.875 in |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.938 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

