How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | F: | 4 |
| AE1: | 0.6 | L: | 6.57 in |
| Center Distance (in): | 3 in | I: | 4.84 in |
| B: | 8.12 | LM: | 8.82 |
| AJ: | 5.88 | G: | 2 |
| D: | 3.25 | AD: | 6.53 |
| AE2: | 0.36 | BF: | 0.41 |
| U: | 0.875 in | AK: | 4.5 |
| C: | 8.88 in | AG: | 7.5 |
| BD: | 5.88 | V: | 2.51 in |
| BE: | 0.38 in |
Technical Specifications
| Output RPM: | 70 | Output Diameter (in): | 1.188 in |
| Thrust Rating - output shaft: | 2574 | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140TC | Center Distance (in): | 3 |
| Ratio Range: | 25:1 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Ratio: | 25:1 | Product Type: | Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Output Key: | 1/4 X 2.50 |
| Assembly: | HM-2 | Housing Material: | Cast Iron |
| Model Code: | HM230 | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 2.768 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 19 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

