How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | AE2: | 0.36 |
| LM: | 8.82 | BF: | 0.41 |
| C: | 8.88 in | U: | 0.875 in |
| T: | 1.438 | BD: | 5.88 |
| G: | 2 | I: | 4.84 in |
| BE: | 0.38 in | AJ: | 5.88 |
| D: | 3.25 | AK: | 4.5 |
| AE1: | 0.6 | L: | 6.57 in |
| AD: | 6.53 | Center Distance (in): | 3 in |
| AG: | 7.5 | V: | 2.51 in |
| B: | 8.12 |
Technical Specifications
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 2.768 |
| Ratio Range: | 25:1 | Bore Code: | 23 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Output RPM: | 70 | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | HM-2 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 2574 | Output Diameter (in): | 1.438 in |
| Center Distance (in): | 3 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Output Key: | 3/8 x 3.00 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Ratio: | 25:1 |
| Output Shaft: | Hollow Bore | Model Code: | HM230 |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

