How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | BD: | 5.88 |
| B: | 8.12 | C: | 8.88 in |
| U: | 0.875 in | BE: | 0.38 in |
| AE2: | 0.36 | T: | 1.188 |
| L: | 6.57 in | AG: | 7.5 |
| I: | 4.84 in | Center Distance (in): | 3 in |
| F: | 4 | V: | 2.51 in |
| AD: | 6.53 | AJ: | 5.88 |
| AE1: | 0.6 | G: | 2 |
| AK: | 4.5 | LM: | 8.82 |
| D: | 3.25 |
Technical Specifications
| Input HP @ 1750 RPM: | 2.382 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.188 in | Housing Material: | Cast Iron |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Model Code: | HM230 | Input Diameter (in): | 0.875 in |
| Output RPM: | 58.3 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Center Distance (in): | 3 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | 1 |
| Output Key: | 1/4 X 2.50 | Ratio Range: | 30:1 |
| Thrust Rating - output shaft: | 2574 | Bore Code: | 19 |
| Assembly: | HM-1 | Service Factor: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 30:1 |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

