How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | LM: | 8.82 |
| AD: | 6.53 | BE: | 0.38 in |
| BF: | 0.41 | F: | 4 |
| AE2: | 0.36 | BD: | 5.88 |
| AJ: | 5.88 | B: | 8.12 |
| AG: | 7.5 | T: | 1.188 |
| G: | 2 | Center Distance (in): | 3 in |
| AE1: | 0.6 | D: | 3.25 |
| AK: | 4.5 | V: | 2.51 in |
| U: | 0.875 in | I: | 4.84 in |
| C: | 8.88 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output RPM: | 58.3 | Service Factor: | 1 |
| Assembly: | HM-1 | Housing Material: | Cast Iron |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 3 |
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.50 |
| Output Diameter (in): | 1.188 in | Ratio Range: | 30:1 |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 2574 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Model Code: | HM230 | Bore Code: | 19 |
| Reducer: | Worm - Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 2.382 | Ratio: | 30:1 |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

