How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | L: | 6.57 in |
| BD: | 5.88 | D: | 3.25 |
| Center Distance (in): | 3 in | AG: | 7.5 |
| F: | 4 | U: | 0.875 in |
| B: | 8.12 | LM: | 8.82 |
| AJ: | 5.88 | V: | 2.51 in |
| BE: | 0.38 in | I: | 4.84 in |
| G: | 2 | C: | 8.88 in |
| AD: | 6.53 | AE1: | 0.6 |
| AE2: | 0.36 | AK: | 4.5 |
| T: | 1.188 |
Technical Specifications
| Input HP @ 1750 RPM: | 2.382 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Assembly: | HM-1 |
| Output RPM: | 58.3 | Output Shaft: | Hollow Bore |
| Ratio Range: | 30:1 | Motor Frame Size: | 140TC |
| Gear Type: | Worm | Ratio: | 30:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.188 in | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Input Diameter (in): | 0.875 in | Bore Code: | 19 |
| Output Key: | 1/4 X 2.50 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 3 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Model Code: | HM230 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2574 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

