How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 6.53 | Center Distance (in): | 3 in |
| AE2: | 0.36 | B: | 8.12 |
| U: | 0.875 in | AJ: | 7.25 |
| AE1: | 0.6 | BD: | 9 |
| AK: | 8.5 | L1: | 9.82 in |
| BF: | 0.53 | AG: | 7.5 |
| L: | 6.57 in | F: | 4 |
| T: | 1.188 | D: | 3.25 |
| I: | 4.84 in | G: | 2 |
| BE1: | 0.5 in | C: | 8.88 in |
| V: | 2.51 in |
Technical Specifications
| Shaft Seal Material: | Viton | Assembly: | HM-1 |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 30:1 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 2.382 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output RPM: | 58.3 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.875 in | Thrust Rating - output shaft: | 2574 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Bore Code: | 19 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 3 | Output Key: | 1/4 X 2.50 |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 1 | Ratio: | 30:1 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Diameter (in): | 1.188 in | Input Style: | Flexible Coupling Input |
| Model Code: | HM230 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

