How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.5 | AK: | 8.5 |
| AD: | 6.53 | C: | 8.88 in |
| U: | 0.875 in | D: | 3.25 |
| AJ: | 7.25 | V: | 2.51 in |
| L: | 6.57 in | I: | 4.84 in |
| AE2: | 0.36 | F: | 4 |
| L1: | 9.82 in | T: | 1.188 |
| BE1: | 0.5 in | Center Distance (in): | 3 in |
| BD: | 9 | BF: | 0.53 |
| G: | 2 | B: | 8.12 |
| AE1: | 0.6 |
Technical Specifications
| Assembly: | HM-1 | Center Distance (in): | 3 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Motor Frame Size: | 180TC | Thrust Rating - output shaft: | 2574 |
| Input HP @ 1750 RPM: | 2.382 | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 2.50 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Model Code: | HM230 |
| Output Shaft Assembly Code: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Bore Code: | 19 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Ratio Range: | 30:1 | Output RPM: | 58.3 |
| Output Diameter (in): | 1.188 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Ratio: | 30:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

