Grove Gear HM230-30-1-1.188-56C-L1
Part #:HM230-30-1-1.188-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.25 | L: | 6.57 in |
| AE2: | 0.36 | F: | 4 |
| U: | 0.875 in | AE1: | 0.6 |
| AG: | 7.5 | BF: | 0.41 |
| C: | 8.88 in | V: | 2.51 in |
| Center Distance (in): | 3 in | LM: | 8.82 |
| I: | 4.84 in | AK: | 4.5 |
| AD: | 6.53 | G: | 2 |
| BD: | 5.88 | BE: | 0.38 in |
| AJ: | 5.88 | T: | 1.188 |
| B: | 8.12 |
Technical Specifications
| Output Shaft Direction: | 1 | Ratio: | 30:1 |
| Center Distance (in): | 3 | Output Key: | 1/4 X 2.50 |
| Input Style: | Flexible Coupling Input | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | HM-1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 2.382 | Service Factor: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 1 | Bore Code: | 19 |
| Output Diameter (in): | 1.188 in | Thrust Rating - output shaft: | 2574 |
| Input RPM: | 1,750 | Model Code: | HM230 |
| Output RPM: | 58.3 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Ratio Range: | 30:1 |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

