Grove Gear HM230-30-1-1.188-56C-L3
Part #:HM230-30-1-1.188-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | LM: | 8.82 |
| AE2: | 0.36 | Center Distance (in): | 3 in |
| C: | 8.88 in | AE1: | 0.6 |
| AJ: | 5.88 | F: | 4 |
| T: | 1.188 | G: | 2 |
| BF: | 0.41 | BD: | 5.88 |
| BE: | 0.38 in | AG: | 7.5 |
| AK: | 4.5 | AD: | 6.53 |
| D: | 3.25 | U: | 0.875 in |
| V: | 2.51 in | L: | 6.57 in |
| B: | 8.12 |
Technical Specifications
| Input HP @ 1750 RPM: | 2.382 | Output Diameter (in): | 1.188 in |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Center Distance (in): | 3 | Input Diameter (in): | 0.875 in |
| Output Key: | 1/4 X 2.50 | Service Factor: | 1 |
| Motor Frame Size: | 56C | Thrust Rating - output shaft: | 2574 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Ratio Range: | 30:1 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Ratio: | 30:1 |
| Output Shaft Direction: | 1 | Model Code: | HM230 |
| Input Style: | Flexible Coupling Input | Output RPM: | 58.3 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-1 |
| Reducer: | Worm - Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 19 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

