Grove Gear HM230-30-1-1.188-56C-L4
Part #:HM230-30-1-1.188-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.25 | B: | 8.12 |
| AJ: | 5.88 | AE1: | 0.6 |
| AD: | 6.53 | AE2: | 0.36 |
| LM: | 8.82 | BE: | 0.38 in |
| BD: | 5.88 | T: | 1.188 |
| L: | 6.57 in | AG: | 7.5 |
| U: | 0.875 in | BF: | 0.41 |
| F: | 4 | C: | 8.88 in |
| V: | 2.51 in | Center Distance (in): | 3 in |
| G: | 2 | I: | 4.84 in |
| AK: | 4.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Ratio Range: | 30:1 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Ratio: | 30:1 |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | HM-1 | Output RPM: | 58.3 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3 |
| Thrust Rating - output shaft: | 2574 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 2.382 |
| Output Diameter (in): | 1.188 in | Bore Code: | 19 |
| Motor Frame Size: | 56C | Model Code: | HM230 |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 1/4 X 2.50 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

