Grove Gear HM230-30-1-1.250-140TC-L9
Part #:HM230-30-1-1.250-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AD: | 6.53 |
| V: | 2.51 in | AJ: | 5.88 |
| BE: | 0.38 in | I: | 4.84 in |
| D: | 3.25 | AK: | 4.5 |
| F: | 4 | AG: | 7.5 |
| BF: | 0.41 | C: | 8.88 in |
| LM: | 8.82 | G: | 2 |
| T: | 1.25 | U: | 0.875 in |
| Center Distance (in): | 3 in | B: | 8.12 |
| AE2: | 0.36 | AE1: | 0.6 |
| L: | 6.57 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Output Key: | 1/4 X 2.50 | Ratio Range: | 30:1 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.875 in |
| Model Code: | HM230 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-1 | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 2574 | Output RPM: | 58.3 |
| Gear Type: | Worm | Bore Code: | 20 |
| Output Diameter (in): | 1.25 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 2.382 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Center Distance (in): | 3 | Ratio: | 30:1 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

