How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | AE2: | 0.36 |
| AE1: | 0.6 | Center Distance (in): | 3 in |
| AK: | 8.5 | V: | 2.51 in |
| D: | 3.25 | F: | 4 |
| BE1: | 0.5 in | AJ: | 7.25 |
| C: | 8.88 in | BF: | 0.53 |
| AG: | 7.5 | B: | 8.12 |
| I: | 4.84 in | G: | 2 |
| AD: | 6.53 | L1: | 9.82 in |
| BD: | 9 | T: | 1.25 |
| L: | 6.57 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 180TC |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM230 |
| Housing Material: | Cast Iron | Assembly: | HM-1 |
| Ratio: | 30:1 | Bore Code: | 20 |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 2.382 | Service Factor: | 1 |
| Center Distance (in): | 3 | No. of Gear Reductions: | Single |
| Ratio Range: | 30:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2574 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.25 in |
| Output Key: | 1/4 X 2.50 | Output RPM: | 58.3 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

