How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | C: | 8.88 in |
| AE1: | 0.6 | AD: | 6.53 |
| AE2: | 0.36 | I: | 4.84 in |
| D: | 3.25 | L: | 6.57 in |
| BE1: | 0.5 in | AK: | 8.5 |
| AG: | 7.5 | AJ: | 7.25 |
| BF: | 0.53 | G: | 2 |
| Center Distance (in): | 3 in | U: | 0.875 in |
| V: | 2.51 in | L1: | 9.82 in |
| T: | 1.25 | F: | 4 |
| B: | 8.12 |
Technical Specifications
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/4 X 2.50 |
| Center Distance (in): | 3 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Bore Code: | 20 | Input Style: | Flexible Coupling Input |
| Model Code: | HM230 | Output Diameter (in): | 1.25 in |
| Ratio Range: | 30:1 | Input Diameter (in): | 0.875 in |
| Output Shaft: | Hollow Bore | Ratio: | 30:1 |
| Thrust Rating - output shaft: | 2574 | Gear Type: | Worm |
| Assembly: | HM-1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 210TC | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Output RPM: | 58.3 | Input HP @ 1750 RPM: | 2.382 |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

