Grove Gear HM230-30-1-1.250-56C-L9
Part #:HM230-30-1-1.250-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BE: | 0.38 in |
| B: | 8.12 | BD: | 5.88 |
| G: | 2 | T: | 1.25 |
| AE1: | 0.6 | D: | 3.25 |
| F: | 4 | AE2: | 0.36 |
| AG: | 7.5 | U: | 0.875 in |
| AD: | 6.53 | BF: | 0.41 |
| AK: | 4.5 | C: | 8.88 in |
| Center Distance (in): | 3 in | I: | 4.84 in |
| L: | 6.57 in | V: | 2.51 in |
| LM: | 8.82 |
Technical Specifications
| Ratio: | 30:1 | Input RPM: | 1,750 |
| Center Distance (in): | 3 | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 2.382 | Assembly: | HM-1 |
| Motor Frame Size: | 56C | Output Key: | 1/4 X 2.50 |
| Output Shaft Direction: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Bore Code: | 20 |
| Output Shaft Assembly Code: | 1 | Thrust Rating - output shaft: | 2574 |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 30:1 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Model Code: | HM230 | Output Diameter (in): | 1.25 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 58.3 |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

