Grove Gear HM230-30-1-1.438-180TC-L1
Part #:HM230-30-1-1.438-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | BD: | 9 |
| AE2: | 0.36 | I: | 4.84 in |
| G: | 2 | V: | 2.51 in |
| AE1: | 0.6 | BF: | 0.53 |
| Center Distance (in): | 3 in | BE1: | 0.5 in |
| AG: | 7.5 | L: | 6.57 in |
| C: | 8.88 in | B: | 8.12 |
| AK: | 8.5 | AJ: | 7.25 |
| AD: | 6.53 | D: | 3.25 |
| F: | 4 | T: | 1.438 |
| L1: | 9.82 in |
Technical Specifications
| Input RPM: | 1,750 | Bore Code: | 23 |
| Motor Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| Model Code: | HM230 | Output Key: | 3/8 x 3.00 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Input Diameter (in): | 0.875 in | Thrust Rating - output shaft: | 2574 |
| Ratio: | 30:1 | Ratio Range: | 30:1 |
| Output Diameter (in): | 1.438 in | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output RPM: | 58.3 | Center Distance (in): | 3 |
| Gear Type: | Worm | Assembly: | HM-1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 2.382 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

