Grove Gear HM230-30-1-1.438-180TC-L3
Part #:HM230-30-1-1.438-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | U: | 0.875 in |
| I: | 4.84 in | AD: | 6.53 |
| BF: | 0.53 | BE1: | 0.5 in |
| F: | 4 | L1: | 9.82 in |
| C: | 8.88 in | Center Distance (in): | 3 in |
| G: | 2 | AG: | 7.5 |
| AE1: | 0.6 | T: | 1.438 |
| AJ: | 7.25 | AE2: | 0.36 |
| B: | 8.12 | L: | 6.57 in |
| AK: | 8.5 | V: | 2.51 in |
| D: | 3.25 |
Technical Specifications
| Thrust Rating - output shaft: | 2574 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output RPM: | 58.3 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 30:1 |
| Product Type: | Right Angle | Assembly: | HM-1 |
| Bore Code: | 23 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.438 in | Input HP @ 1750 RPM: | 2.382 |
| Output Key: | 3/8 x 3.00 | Model Code: | HM230 |
| Output Shaft Direction: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 3 | Motor Frame Size: | 180TC |
| Input Diameter (in): | 0.875 in | Ratio Range: | 30:1 |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

