Grove Gear HM230-30-1-1.438-56C-L2
Part #:HM230-30-1-1.438-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.5 | I: | 4.84 in |
| LM: | 8.82 | G: | 2 |
| Center Distance (in): | 3 in | L: | 6.57 in |
| BF: | 0.41 | AE1: | 0.6 |
| BD: | 5.88 | V: | 2.51 in |
| F: | 4 | C: | 8.88 in |
| AJ: | 5.88 | AD: | 6.53 |
| AK: | 4.5 | AE2: | 0.36 |
| BE: | 0.38 in | T: | 1.438 |
| B: | 8.12 | U: | 0.875 in |
| D: | 3.25 |
Technical Specifications
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Model Code: | HM230 | Input Style: | Flexible Coupling Input |
| Thrust Rating - output shaft: | 2574 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Assembly: | HM-1 | Output Diameter (in): | 1.438 in |
| Product Type: | Right Angle | Ratio: | 30:1 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Key: | 3/8 x 3.00 | Service Factor: | 1 |
| Motor Frame Size: | 56C | Output RPM: | 58.3 |
| Input Diameter (in): | 0.875 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 23 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 2.382 |
| Ratio Range: | 30:1 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

