Grove Gear HM230-30-1-1.500-140TC-L2
Part #:HM230-30-1-1.500-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.36 | L: | 6.57 in |
| AJ: | 5.88 | BF: | 0.41 |
| AE1: | 0.6 | F: | 4 |
| AG: | 7.5 | B: | 8.12 |
| G: | 2 | T: | 1.5 |
| AD: | 6.53 | BE: | 0.38 in |
| Center Distance (in): | 3 in | BD: | 5.88 |
| V: | 2.51 in | LM: | 8.82 |
| AK: | 4.5 | U: | 0.875 in |
| D: | 3.25 | C: | 8.88 in |
| I: | 4.84 in |
Technical Specifications
| Assembly: | HM-1 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.5 in |
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Center Distance (in): | 3 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Ratio: | 30:1 | Input HP @ 1750 RPM: | 2.382 |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 2574 |
| Model Code: | HM230 | Service Factor: | 1 |
| Output Key: | 3/8 x 3.00 | Ratio Range: | 30:1 |
| Output RPM: | 58.3 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 140TC | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 24 | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

