How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | AK: | 8.5 |
| C: | 8.88 in | BE1: | 0.5 in |
| AJ: | 7.25 | AE1: | 0.6 |
| L: | 6.57 in | V: | 2.51 in |
| B: | 8.12 | T: | 1.5 |
| AE2: | 0.36 | L1: | 9.82 in |
| Center Distance (in): | 3 in | I: | 4.84 in |
| AG: | 7.5 | D: | 3.25 |
| BF: | 0.53 | G: | 2 |
| AD: | 6.53 | BD: | 9 |
| F: | 4 |
Technical Specifications
| Output RPM: | 58.3 | Input RPM: | 1,750 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 2.382 | Output Key: | 3/8 x 3.00 |
| Output Shaft Assembly Code: | 1 | Bore Code: | 24 |
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 30:1 | Assembly: | HM-1 |
| Motor Frame Size: | 180TC | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.5 in | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.875 in | Ratio Range: | 30:1 |
| Model Code: | HM230 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Center Distance (in): | 3 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 2574 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

