Grove Gear HM230-30-1-1.500-56C-L2
Part #:HM230-30-1-1.500-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.5 | L: | 6.57 in |
| U: | 0.875 in | B: | 8.12 |
| AD: | 6.53 | AJ: | 5.88 |
| C: | 8.88 in | F: | 4 |
| I: | 4.84 in | BF: | 0.41 |
| Center Distance (in): | 3 in | D: | 3.25 |
| G: | 2 | BD: | 5.88 |
| LM: | 8.82 | T: | 1.5 |
| V: | 2.51 in | AE1: | 0.6 |
| AE2: | 0.36 | AK: | 4.5 |
| BE: | 0.38 in |
Technical Specifications
| Output RPM: | 58.3 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Ratio: | 30:1 |
| Output Shaft Direction: | 1 | Ratio Range: | 30:1 |
| Input RPM: | 1,750 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Assembly: | HM-1 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 2574 | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | HM230 | Output Key: | 3/8 x 3.00 |
| Output Shaft Assembly Code: | 1 | Bore Code: | 24 |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 2.382 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Center Distance (in): | 3 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.5 in |
| Motor Frame Size: | 56C | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

