Grove Gear HM230-30-1-1.500-56C-L9
Part #:HM230-30-1-1.500-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | T: | 1.5 |
| AD: | 6.53 | D: | 3.25 |
| BD: | 5.88 | AJ: | 5.88 |
| L: | 6.57 in | U: | 0.875 in |
| AG: | 7.5 | F: | 4 |
| I: | 4.84 in | B: | 8.12 |
| G: | 2 | AE2: | 0.36 |
| AK: | 4.5 | BF: | 0.41 |
| LM: | 8.82 | AE1: | 0.6 |
| BE: | 0.38 in | C: | 8.88 in |
| Center Distance (in): | 3 in |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Center Distance (in): | 3 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 2.382 |
| Input Diameter (in): | 0.875 in | Housing Material: | Cast Iron |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Ratio: | 30:1 | Gear Type: | Worm |
| Bore Code: | 24 | Output Diameter (in): | 1.5 in |
| Output Key: | 3/8 x 3.00 | Ratio Range: | 30:1 |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | HM230 |
| Output Shaft Direction: | 1 | Assembly: | HM-1 |
| Output RPM: | 58.3 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 2574 |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

