How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | V: | 2.51 in |
| I: | 4.84 in | BF: | 0.41 |
| BE: | 0.38 in | G: | 2 |
| AE2: | 0.36 | AK: | 4.5 |
| D: | 3.25 | L: | 6.57 in |
| Center Distance (in): | 3 in | T: | 1.625 |
| AD: | 6.53 | B: | 8.12 |
| AJ: | 5.88 | F: | 4 |
| AG: | 7.5 | C: | 8.88 in |
| BD: | 5.88 | LM: | 8.82 |
| AE1: | 0.6 |
Technical Specifications
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.875 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Ratio Range: | 30:1 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Bore Code: | 26 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 2.382 | Thrust Rating - output shaft: | 2574 |
| Gear Type: | Worm | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-1 | Output Key: | 3/8 x 3.00 |
| Model Code: | HM230 | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.625 in | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Ratio: | 30:1 | No. of Gear Reductions: | Single |
| Center Distance (in): | 3 | Output RPM: | 58.3 |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

