How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | U: | 0.875 in |
| T: | 1.625 | I: | 4.84 in |
| BE1: | 0.5 in | AG: | 7.5 |
| B: | 8.12 | Center Distance (in): | 3 in |
| G: | 2 | BD: | 9 |
| AE2: | 0.36 | V: | 2.51 in |
| AD: | 6.53 | BF: | 0.53 |
| L1: | 9.82 in | C: | 8.88 in |
| F: | 4 | D: | 3.25 |
| AJ: | 7.25 | AK: | 8.5 |
| AE1: | 0.6 |
Technical Specifications
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 2.382 |
| Output Shaft: | Hollow Bore | Ratio Range: | 30:1 |
| Reducer: | Worm - Right Angle | Ratio: | 30:1 |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Output Key: | 3/8 x 3.00 | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 2574 | Motor Frame Size: | 210TC |
| Gear Type: | Worm | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Output Diameter (in): | 1.625 in |
| Center Distance (in): | 3 | Model Code: | HM230 |
| Housing Material: | Cast Iron | Bore Code: | 26 |
| Output Shaft Direction: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | HM-1 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Output RPM: | 58.3 |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

