How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AD: | 6.53 |
| B: | 8.12 | T: | 1.625 |
| AE2: | 0.36 | BF: | 0.53 |
| BD: | 9 | L: | 6.57 in |
| L1: | 9.82 in | AE1: | 0.6 |
| AK: | 8.5 | AG: | 7.5 |
| I: | 4.84 in | Center Distance (in): | 3 in |
| V: | 2.51 in | AJ: | 7.25 |
| D: | 3.25 | C: | 8.88 in |
| G: | 2 | U: | 0.875 in |
| F: | 4 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 210TC |
| Ratio: | 30:1 | Assembly: | HM-1 |
| Output RPM: | 58.3 | Output Diameter (in): | 1.625 in |
| Center Distance (in): | 3 | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Bore Code: | 26 | Thrust Rating - output shaft: | 2574 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 2.382 | Gear Type: | Worm |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 3/8 x 3.00 |
| Model Code: | HM230 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Ratio Range: | 30:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

