How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | L: | 6.57 in |
| B: | 8.12 | AG: | 7.5 |
| V: | 2.51 in | I: | 4.84 in |
| T: | 1.625 | BD: | 5.88 |
| U: | 0.875 in | AE2: | 0.36 |
| AK: | 4.5 | D: | 3.25 |
| AJ: | 5.88 | F: | 4 |
| AD: | 6.53 | BE: | 0.38 in |
| G: | 2 | LM: | 8.82 |
| BF: | 0.41 | AE1: | 0.6 |
| C: | 8.88 in |
Technical Specifications
| Input HP @ 1750 RPM: | 2.382 | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Gear Type: | Worm |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Output Key: | 3/8 x 3.00 | Input Diameter (in): | 0.875 in |
| Bore Code: | 26 | Model Code: | HM230 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 2574 |
| Input RPM: | 1,750 | Ratio Range: | 30:1 |
| Ratio: | 30:1 | Output Diameter (in): | 1.625 in |
| Output Shaft Assembly Code: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Assembly: | HM-1 |
| Motor Frame Size: | 56C | Output RPM: | 58.3 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

