How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.36 | V: | 2.51 in |
| AE1: | 0.6 | BD: | 5.88 |
| D: | 3.25 | BE: | 0.38 in |
| AG: | 7.5 | G: | 2 |
| AD: | 6.53 | BF: | 0.41 |
| AK: | 4.5 | U: | 0.875 in |
| L: | 6.57 in | C: | 8.88 in |
| AJ: | 5.88 | B: | 8.12 |
| I: | 4.84 in | Center Distance (in): | 3 in |
| F: | 4 | T: | 1.625 |
| LM: | 8.82 |
Technical Specifications
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 2.382 |
| Product Type: | Right Angle | Assembly: | HM-1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.625 in | Output RPM: | 58.3 |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Bore Code: | 26 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Ratio Range: | 30:1 | Output Key: | 3/8 x 3.00 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Model Code: | HM230 | Center Distance (in): | 3 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Thrust Rating - output shaft: | 2574 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Ratio: | 30:1 |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

